??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDU - Mounted Bearing,Outer Spherical Ball Bearings With Diamond Seats,Cast Type,Standard Type
Bill of material
E-BDU-202
Code
Type
Bearing pedestal material
Bearing material
Specifications
Internal Diameter
15 mm
H
113 mm
J
90 mm
L
60 mm
A2
15 mm
A1
12 mm
A
25.5 mm
select
12.0 mm
S
12.7 mm
B
33.3 mm
Bi
31.0 mm
Mounting Hole Size Tolerance
±0.5 mm
Mounting Hole Position Deviation
0.6 mm
Bolt
M10
Tightening torque
17 N*m
Basic rated load (move) Cr
12800 N
Basic rated load (quiet) Cr
6650 N
weight
490 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models