??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDP - Mounted Bearing,Outer Spherical Ball Bearing With Narrow Vertical Seat,Cast Type,Standard Type
Bill of material
E-BDP-203
Code
type
Bearing pedestal material
Bearing material
Specifications
National standard model
UCPA203 mm
Internal Diameter
17 mm
H
30.2 mm
L
76 mm
J
52 mm
A
38 mm
H0
62 mm
H1
8 mm
S
12.7 mm
B
31.0 mm
F(For Food Delivery)
12 mm
M
M10 mm
Mounting Hole Size Tolerance
+0.5/-0.5 mm
deviation
0.6 mm
Tightening torque
17.0 N*m
dynamic load CR
12800 N
Static load COR
6650 N
weight
520 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models