??
Catalog navigation
CAD model selection
Selectable products: 91
HELP_VARIABLE
Company
SRD-FA
Description
BDLBRM,BDLBRHM,BDPLBRM,BDPLBRHM,BDGLBRM,BDSLBRM,BDSLBRHM - Hinge pin (with shoulder internal thread type · with shoulder hexagon thread type) with shoulder internal thread type
Bill of material
BDPLBRHM14-30
code
texture
hardness
surface treatment
D
mm
D tolerances
Designated Unit 0.1
mm
Enter value for L
Designated Unit 0.1
mm
cm
inch
ft
A
mm
T
5 mm
B
mm
E
mm
u
mm
(n)
1.5 mm
(coarse thread)
Change thread diameter
Change dimension tolerance
Machining shoulder stop surface
Change thread diameter
mm
Machining shoulder stop surface
0.0 mm
link
https://www.srdfaa.com/product/1141603221001.html
Previews
3D
Dimension
2D
Download CAD models