??
Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
SRD-FA
Description
BDLBK,BDLBKH,BDSLBK,BDSLBKH - Hinge pin (with shoulder socket hexagon nut fixed type)
Bill of material
BDLBKH25-30
code
texture
hardness
surface treatment
Material of attached nut (1 nut)
D
mm
D tolerances
Designated Unit 0.1
mm
Enter value for L
Designated Unit 0.1
mm
cm
inch
ft
A
mm
T
mm
F
mm
B
mm
E
mm
u
mm
(n)
1.5 mm
(coarse thread)
Change thread length
Change thread diameter
Change dimension tolerance
Machining shoulder stop surface
Change thread length
Change thread diameter
mm
Machining shoulder stop surface
0.0 mm
link
https://www.srdfaa.com/product/1141603220948.html
Previews
3D
Dimension
2D
Download CAD models