您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
BDPKLHBM8-10
SRD-FA
SRD-FA
Cantilever Shaft / Hinge Pin
Powered by
CAD模型選擇
{srdfaa/fagczih/l/bdklb625-b.prj},{NB=BDPKLHBM8-10},{CODE=BDPKLHB},{MAT=S45C},{HRD=40~45HRC},{SUR=wu dian jie du nie},{DG=M},{DGX='M','M(m6)','P','P(p6)','H','H(h7)','F','F(f8)','C','C(c9)','LF','LF(lf)'},{D=8},{L=10.0},{LX=[10:100/0.1]},{A=13},{B=10},{T=5.0},{F=9},{DD=7.8},{M=6},{NUT=M6×1},{NUTM=SUS304},{FC=},{MC=},{TC=},{LKC=},{FCF=0},{MCM=0},{TCT=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 63
HELP_VARIABLE
Company
SRD-FA
Description
BDKLB,BDKLHB,BDPKLB,BDPKLHB,BDBPCLB,BDKLSB,BDKLSHB - Hinge pin, diameter tolerance available, nut fixed type
Bill of material
BDPKLHBM8-10
code
BDPKLHB
BDPKLHB
texture
S45C
S45C
hardness
40~45HRC
40~45HRC
surface treatment
No electroless nickel plating
No electroless nickel plating
D tolerance class
M(m6)
P(p6)
H(h7)
F(f8)
C(c9)
LF(bushing)
M(m6)
P(p6)
H(h7)
F(f8)
C(c9)
LF(bushing)
D tolerances
+0.015/+0.006
+0.015/+0.006
D
8
8
mm
Designated Unit 0.1
mm
Enter value for L
Designated Unit 0.1
mm
cm
inch
ft
確定
A
13
13
mm
B
10
10
mm
T
5.0
5.0
mm
F
9
9
mm
(d)
7.8
7.8
mm
(N)
1.5
mm
(coarse thread)
6
6
mm
The accessory nut
M6×1
M6×1
Material of attached nut (1 nut)
SUS304
SUS304
Change thread length
Don't do processing
Change thread length
Don't do processing
Change thread length
Change thread diameter
Don't do processing
Change thread diameter
Don't do processing
Change thread diameter
Change the shoulder thick
Don't do processing
Change the shoulder thick
Don't do processing
Change the shoulder thick
Change dimension tolerance
Don't do processing
Change dimension tolerance
Don't do processing
Change dimension tolerance
Change thread length
0
0
mm
Change thread diameter
0
0
mm
Change the shoulder thick
0.0
0.0
mm
link
https://www.srdfaa.com/product/1141603221212.html
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型