??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDJ02_BDS01 - Bearing with seat, miniature vertical seat outer spherical ball bearing · eccentric sleeve locking, casting molding
Bill of material
BDJ02-000
code
type
Standard type · eccentric sleeve locking
Bearing seat material
Bearing material
Specifications
GB model
UP000
d
10 mm
L
67 mm
J
53 mm
H
18 mm
H1
6 mm
H2
35 mm
A
16 mm
S
4.0 mm
N
7 mm
Bi
17.5 mm
mounting bolts
M6 mm
Tightening torque
4 N·m
basic load rating(Dynamic load)
4600 N
basic load rating(static load)
2000 N
weight
77 g
weblink
weblink
Previews
3D
Dimensión
2D
Descarga de modelos CAD