??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDJ - Mounted Bearing,Outer Spherical Ball Bearings With Vertical Seat,Cast Type,Standard Type
Bill of material
E-BDJ-201
Code
Type
Bearing pedestal material
Bearing material
Specifications
National standard model
mm
Internal Diameter
mm
H
mm
L
127 mm
J
95 mm
A
38 mm
N
13 mm
N1
19 mm
H1
15 mm
H0
mm
S
12.7 mm
B
31.0 mm
Mounting Hole Size Tolerance
±0.5 mm
deviation
0.6 mm
Bolt
M10
Tightening torque
17 N*m
Basic load rating move(Cr)
12800
Basic load rating quiet(Cor)
6650
weight
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models