??
Catalog navigation
CAD model selection
Selectable products: 104
HELP_VARIABLE
Company
SRD-FA
Description
BDHLBM,BDHLBHM,BDPHLBM,BDPHLBHM,BDGHLBM,BDSHLBM,BDSHLBHM,BDGSHLBHM - Hinge pin (with shoulder internal thread type · with shoulder hexagon thread type) with shoulder internal thread type
Bill of material
BDPHLBHM25-35
code
texture
hardness
surface treatment
D
mm
D tolerances
Designated Unit 0.1
mm
Enter value for L
Designated Unit 0.1
mm
cm
inch
ft
A
mm
B
mm
u
mm
T
5 mm
(n)
1.5 mm
(coarse thread)
Change thread diameter
Change the shoulder thick
Change dimension tolerance
Machining shoulder stop surface
Change thread diameter
mm
Change the shoulder thick
mm
Machining shoulder stop surface
0.0 mm
link
https://www.srdfaa.com/product/1141603220967.html
Previews
3D
Dimension
2D
Download CAD models