目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PFLITSCH BDF 150/100 S (1)
Pflitsch
Industrial channel
Form parts
Elbow bend
Powered by
CAD模型選擇
{pflitsch/2_industriekanal/formteile/1_winkel/bdf.prj},{NB=PFLITSCH BDF 150/100 S (1)},{NENN=150x100},{ARTNR1=BDF 150/100},{DECKELSICHT=1},{OBERFLAECHE=S},{B=101.6},{I=114},{VE=1},{A1=152.400},{VER=1},{S1=1.500},{S2=1.250},{O1= },{O2= }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Pflitsch
Description
BDF - Elbow bend-top access
Bill of material
PFLITSCH BDF 150/100 S (1)
Nominal dimensions
150x100
150x100
mm
Article number
BDF 150/100 S
BDF 150/100 S
Cover visible
Yes
No
Yes
No
Surface
gal.steel
gal.steel primed
gal.steel coated
AISI 304 brushed
gal.steel
gal.steel primed
gal.steel coated
AISI 304 brushed
Width
152.4
152.4
mm
Height
101.6
101.6
mm
Lenght
114
114
mm
Material thickness
1.50
1.50
mm
Package unit
1
Option 1
No option ✔
No option
No option
Safety strap
Safety strap
Equipotential bonding strap PHR with safety strap BSK
Equipotential bonding strap PHR with safety strap BSK
Option 2
No option ✔
No option
No option
DS…OMS hinges and standard rotary fasteners RV…BK
DS…OMS hinges and standard rotary fasteners RV…BK
Cover hinge with toggle catch
Cover hinge with toggle catch
Cover hinge with rotary fastener that can be opened without tools
Cover hinge with rotary fastener that can be opened without tools
Flat cover with hexagonal fastener
Flat cover with hexagonal fastener
Hinge system with cover retained with hexagonal bolt
Hinge system with cover retained with hexagonal bolt
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型