??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDB15 - Pedestal bearing / vertical pedestal outer spherical bearing with high center / cast shape
Bill of material
E-BDB15-201
Code
Type
Bearing Seat Material
HT200 Grey Cast Iron
Bearing Material
GCr15
Specifications
Chinese Standard Model
UCPH201
d
12 mm
L
127 mm
J
95 mm
H
70 mm
H1
101 mm
T
15 mm
A
40 mm
N1
19 mm
N
13 mm
S
12.7 mm
B
31.0 mm
Installation hole dimension (△) tolerance
±0.5 mm
Installation hole position deviation x
0.6 mm
Bolt
M10 mm
Tightening torque
17 N·m
Dynamic Load Cr
12800 N
Static Load Cor
6650 N
Weight
960 g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models