??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDA11 - Special bearing with seat for lithium battery industry, diamond seat outer spherical ball bearing, high temperature resistant type
Bill of material
BDA11-206
Code
BDA11
Types of
High temperature resistant type
Material of bearing seat
SUS304
Bearing material
SUS304
Nozzle material
SUS304
Specification
206
GB model
SUCFL206
d
30 mm
H
140 mm
J
117 mm
A
30 mm
A1
13 mm
A2
18 mm
L
77 mm
Z
40.2 mm
S
15.9 mm
Bi
38.1 mm
N
14 mm
Dynamic (Cr) rated load
19500 N
Static (Cor) rated load
11200 N
weight
940 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models