??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDA06 - Special bearing with seat for lithium battery industry, square seat outer spherical ball bearing, high temperature resistant type
Bill of material
BDA06-206
Code
BDA06
Types of
High temperature resistant type
Material of bearing seat
SUS304
Bearing material
SUS304
Nozzle material
SUS304
Specification
206
GB model
SUCF206
d
30 mm
L
108 mm
J
83 mm
A
31 mm
A1
14 mm
A2
18 mm
Z
40.2 mm
S
15.9 mm
Bi
38.1 mm
N
12 mm
Dynamic (Cr) rated load
19500 N
Static (Cor) rated load
11200 N
weight
1100 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models