??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 81
HELP_VARIABLE
Company
HEFA
Description
BD49 - Fixed ring - fixed handle type - open type / cut type / side mounted type
Bill of material
BD49TN-D12-M
CNSORDERNO
Serial code
Fixed type
Material national standard
Material day standard
surface treatment
Material of fixed handle
aluminium alloy
Surface treatment of fixed handle
epoxy resin
Handle thread material
Handle thread surface treatment
D
mm
Handle color
D1
mm
M1
P1
mm
P2
mm
(N)
mm
F1
mm
F2
mm
R
7.5 mm
W
1.5 mm
L
mm
F
mm
E
mm
T
18 mm
C
0.5 mm
INFOTEXT
website
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés