??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCY70 - Special Accessories,Applicable For Linear Motors:49/49L Series Without Iron Core Stator Plate
Bill of material
BCY70-LUM-L144
Code
BCY70
Type
Stator plate•No iron core
Material
Steel Plate
Applicable Flat Type Movers
BCH70 BCL70 BCN70
Ironless Stator
LUM
Length
Width
88
Height
34.5
Number of holes
2
Weight
2.20
Website Link
Link
Previews
3D
Dimension
2D
Download CAD models