??
Catalog navigation
CAD model selection
Selectable products: 258
HELP_VARIABLE
Company
SRD-FA
Description
BCSMRT,BCPSMRT,BCSSMRT,BCSHRT,BCPSHRT,BCSSHRT,BCSMRTS,BCPSMRTS,BCSSMRTS,BCSHRTS,BCPSHRTS,BCSSHRTS - Rotating shaft - one end internal thread type
Bill of material
BCSSHRT40-80-M10
code
TYPE
MAT
SUR
D
mm
DH
mm
Minimum unit 0.1
M
mm
WW
mm
ℓ2
mm
sc
mm
C
0.5 mm
Wrench grooving
keywaying
Additional plane machining
Angle formulation plane processing
Open CAM with groove processing
Retaining ring groove processing
Change L dimension tolerance
ZJG7
ZJG8
With 1 keyway
mm
A
mm
H
0.0 mm
G
mm
J
mm
V
mm
W
mm
fc
mm
wfc
mm
sfc
mm
SG
mm
AG
mm
TA
TB
uc
d
0.0 mm
CD
0 mm
d1
mm
ℓ1
mm
link
https://www.srdfaa.com/product/1141603222439.html
Previews
3D
Dimension
2D
Download CAD models