??
Catalog navigation
CAD model selection
Selectable products: 196
HELP_VARIABLE
Company
SRD-FA
Description
BCSMKRR,BCPSMKRR,BCSHKRR,BCPSHKRR,BCSSHKRR,BCMKRRA,BCPSMKRRA,BCSHKRRA,BCPSHKRRA,BCSSHKRRA - Shaft - with retaining ring groove - keyway type
Bill of material
BCSSHKRRA8-15-F3-S3-KA3.1-A3
code
TYPE
MAT
surface treatment
D
mm
DH
mm
Minimum unit 0.1
mm
Enter value for L
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for F
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for S
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for KA
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for A
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 0.1
mm
Minimum unit 0.1
mm
Minimum unit 0.1
mm
Minimum unit 0.1
mm
Angle specified plane machining
Open CAM with groove processing
Change L dimension tolerance
Wrench grooving
C chamfering size change
mm
H
0.0 mm
Angle specified 2 plane machined
mm
Minimum unit 1
mm
AG
mm
Minimum unit 1
mm
d1
mm
ℓ1
mm
ℓ2
0 mm
w
0 mm
Minimum unit 0.1
mm
link
https://www.srdfaa.com/product/1141603222435.html
Previews
3D
Dimension
2D
Download CAD models