??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
SRD-FA
Description
BCJQCH,BCJWCH - Zage - standard an einem ende, standard/gepolsterte schwengel/standard an zwei enden
Bill of material
BCJQCH50-35-E2-F5-P15-B1-Q16
code
TYPE
surface treatment
BLACK
MAT
S45C
D
DTOL
Minimum unit 0.1
Minimum unit 0.1
mm
Enter value for E
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for F
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for P
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 0.1
WW
0 mm
V
0 mm
Q
mm
Minimum unit 1
mm
C
0.5 mm
C0.2
0.2 mm
Additional plane machining
Minimum unit 1
Minimum unit 1
mm
Minimum unit 1
Minimum unit 1
mm
Minimum unit 1
mm
Minimum unit 1
mm
keywaying
mm
Minimum unit 1
mm
Minimum unit 1
mm
Minimum unit 1
mm
Minimum unit 1
ZJG2C
mm
Minimum unit 1
mm
TT1
mm
Change L dimension tolerance
Open CAM with groove processing
Minimum unit 1
d1
mm
ℓ1
mm
Change the external thread to fine thread
fine thread
mm
Retaining ring groove processing
Left baffle ring groove processing
Right block ring groove processing
mm
Right shaft end keyway processing
mm
Right shaft end keyway processing
mm
LINK
https://www.srdfaa.com/category/11
Previews
3D
Dimension
2D
Download CAD models