??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
BCEDBS - Brushless worm servogearmotor with integrated drive and planetary reduction gear
Bill of material
BCEDBS45/35/EIP 120
Type
BCEDBS 45/35
Ratio
Gearbox info
Reversible worm+planetary - 63% efficiency
Coupling
B3/B14
Fieldbus
Safety Torque Off
Power on Digital Output
Cyclic Synchronous Position (EtherCAT or Powerlink)
Istantaneous position acquisition
Analog current reference
Motor drive position
Lubricant
Applicable standard
Fieldbus connectors
2x M12/4p code D female
TOP connectors version
Power cable - wiring type
Power cable - connector shape
Power cable - wiring length
Power cable order info
-
I/O cable - wiring type
I/O cable - connector shape
I/O cable - wiring length
I/O cable order info
-
Nominal supply voltage
24Vdc / 48Vdc
Nominal supply current
3,2A (24V) / 1,6A (48V)
Motor output power
44W
Nominal speed
25rpm
Nominal torque
10,5Nm
Peak torque in S3-10%-10min service
15,3Nm
Nominal output frequency carrier
4/8/12 kHz
Rotor inertia
6,6 kg*mm2
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
Operating mode
Speed - position - torque - homing
Digital inputs
2 pnp (24Vdc max 500 kHz) + 3pnp (24 Vdc max 7 kHz)
Analog input
[0÷10] Vdc - [-10÷10] Vdc
Outputs
1 NO 2A (30 Vdc max)
Communication
USB
Protection functions
Polarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
Cooling
Natural
Use
0÷40 °C / max 90% RH / max 1000m amsl
Storage temperature
-20÷60 °C
Insulation class
F (CEI EN 60034-1)
Protection degree
IP65 (CEI EN 60529)
Weight
2,02 kg
Previews
3D
2D
Download CAD models