??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
BC37G - Hinge pin shoulder type stop screw fixed type
Bill of material
BC37GU-D3-L5-E1-F0
CNSORDERNO
Code
Material (national standard)
Material (Japanese standard)
hardness
Surface_treatment
D
mm
Dg6t
-0.002/-0.008
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
L
mm
Enter value for L
mm
cm
inch
ft
K
5.5 mm
u
2.9 mm
T
1.5 mm
Z
0.5 mm
Z1
0.5 mm
Change L dimension tolerance
Change shoulder thickness
GH
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models