??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
BC35G_57G - Hinge pin hexagon socket shoulder type L nut fixed type
Bill of material
BC35GU-D4-L10
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
hardness
Surface_treatment
enclosure
D
mm
Dg6t
-0.004/-0.012
L
mm
Enter value for L
mm
cm
inch
ft
Nut type
No: U-shaped nuts
K
7.0 mm
T
mm
F
6.0 mm
S
mm
E
2.0 mm
u
3.9 mm
Z
1.5 mm
M
M3
Accessory nut
M3x0.5
Change L dimension tolerance
Increase shoulder stop surface
Change thread diameter
MC
mm
Change the length of the threaded part
MV
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models