??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
HEFA
Description
BC32G_X - Hinge pin shoulder type cotter pin fixing
Bill of material
BC32XA-D3-L5
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
hardness
Surface_treatment
enclosure
1 split pin SUS304
D
mm
Dg6t
-0.002/-0.008
L
mm
Enter value for L
mm
cm
inch
ft
L1
mm
N
2.5 mm
u
2.9 mm
d
0.8 mm
T
1.5 mm
K
5.5 mm
Z
1.5 mm
Split pin specifications
0.8-L8
Change shoulder thickness
GH
mm
Increase shoulder stop surface
Change the position of the split pin
GE
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models