BC25-5T
WMBerg
INCH
Breadboard Components
Breadboards
Powered by
CAD模型選擇
{wmberg/b2000/breadboard_components/breadboards/d9.prj},{NB=BC25-5T},{PN=BC25-5T},{DES=Shaft Hanger, Tapped Hole},{CN=Master Inch/Metric Catalog},{CP=D9},{MAT=Aluminum Anodized},{B=1.1250},{H=4.000},{SD=0.5000},{RBB=Flanged B2-22-S, Flangeless B1-15},{ROBB=Flanged B4-12, Flangeless B3-12},{RR=Q4-112},{W=2-5/8},{A=4.75},{T=1/2},{W1=2.6250},{A1=4.7500},{T1=0.5000},{NDM=0.1380},{KDM=0.1110},{PSTOL=0.0010},{TYP=1.0000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
WMBerg
Description
BC24 & BC25 - Shaft Hanger - 3/8" to 1/2" Shafts - Aluminum Anodized
Bill of material
BC25-5T
Product No.
BC25-5T
BC25-5T
Description
Shaft Hanger, Tapped Hole
Shaft Hanger, Tapped Hole
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Anodized
Bore
1.1250
1.1250
Inch
Height
4.000
4.000
Inch
Shaft Diameter
0.5000
0.5000
Inch
Recommended Ball Bearing
Flanged B2-22-S, Flangeless B1-15
Flanged B2-22-S, Flangeless B1-15
Recommended Oil-less Bronze Bearing
Flanged B4-12, Flangeless B3-12
Flanged B4-12, Flangeless B3-12
Recommended Retainer Ring
Q4-112
Q4-112
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型