??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
BC2000-24MP - Direct current worm gearmotor
Bill of material
BC2000-24MP 10
Type
BC2000-24MP
Ratio
Gearbox info
Reversible worm - 85% efficiency
Coupling
B3/B14
Shaft and screws material
Applicable standard
Absorbed power
60W
Delivered power
37W
Motor speed
2800rpm
Gearbox output speed
280rpm
Rated torque
1,11Nm
Supply voltage
24Vdc
Supply current
2,5A
Cooling
Natural
Use
0÷40 °C / max 90% RH / max 1000m amsl
Storage temperature
-20÷60 °C
Insulation class
F (CEI EN 60034-1)
Protection degree
IP65 (CEI EN 60529)
Weight
1,56 kg
Previews
3D
2D
Download CAD models