??
Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
HEFA
Description
BC13K_L - Cantilever pin flange bolt fixed type
Bill of material
BC13KU-D6-E12-F5-M3
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
6 mm
Dg6t
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
M
D1
8 mm
K
26 mm
T
10 mm
m1
M4
d1
6.5 mm
d2
3.5 mm
h
3.5 mm
P.C.D.
17 mm
W
mm
A
mm
Change E dimensional tolerance
Add guidance department
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)