??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MecVel
Description
BC1 Series - Bevel gears
Bill of material
BC1/1:1/1
Model
BC1
Input shaft diameter
11 mm
Output shaft diameter
18 mm
Ratio
1/1
Input shaft
A
Output shaft
Weight
1.1 Kg
Previews
3D
Dimension
2D
Download CAD models