??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BC09D - Cantilever pin bolt installation internal thread hexagon type
Bill of material
BC09DF-D6-E2-F5-4
CNSORDERNO
Code
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
6 mm
Dg6T
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
MA
M
M3
W
8 mm
K
9.2 mm
Change E dimensional tolerance
Change MA external thread to fine thread
GN
mm
Add guidance department
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models