??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BC07G - Cantilever pin bolt installation with snap ring groove step type
Bill of material
BC07GF-D6-E7-F5
CNSORDERNO
Code
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
6 mm
Dg6T
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
M
M3
V
8 mm
K
10 mm
W
8 mm
d
5.0 mm
dt
+0.075/0
m
0.70 mm
n
2 mm
Change E dimensional tolerance
Change to four sided wrench slot
Attached retaining ring
Add guidance department
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models