??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BC070 - Socket
Bill of material
BC070-02-A-1-L-C
Order code
BC070-02-A-1-L-C
Number of Contacts
Contact Plating
Type
Insulator Material
L = LCP (Standard)
Packing Options
A
1.00 mm
B
2.50 mm
Website Link
https://gct.co/connector/BC070
Revision
D1
Revision Date
22.5.2017
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
Dimension
2D
Download CAD models