??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BC06G - Cantilever pin embedded in external thread installation external thread step type
Bill of material
BC06GF-D3-E7-F3-G3-3
CNSORDERNO
Code
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
3 mm
Dg6t
-0.002/-0.008
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
MA
Pg6
3 mm
M
M3
V
5 mm
K
7 mm
W
5 mm
Change E dimensional tolerance
Change to four sided wrench slot
Change MA external thread to fine thread
GN
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models