??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
BC06D_F - Cantilever pin embedded in external thread installation external thread hexagon
Bill of material
BC06DN-D3-E2-F3-G3-3
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
3 mm
Dg6t
-0.002/-0.008
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
B
mm
MA
Pg6
3 mm
M
M3
W
6 mm
K
6.9 mm
Change E dimensional tolerance
Change MA external thread to fine thread
GN
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models