??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BC061 - Socket
Bill of material
BC061-10-A-N-C
Order code
BC061-10-A-N-C
Number of Contacts
Contact Plating
Insulator Material
Packing Options
A
4.00 mm
B
10.25 mm
C
8.700 mm
D
5.80 mm
Website Link
https://gct.co/connector/BC061
Revision
D1
Revision Date
28.11.2017
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
Dimension
2D
Download CAD models