??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BC05G - Cantilever pin embedded in external thread installation internal thread step type
Bill of material
BC05GF-D6-E7-F5-G5-3
CNSORDERNO
Code
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
6 mm
Dg6T
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
MA
mm
M
M6
V
8 mm
K
10 mm
W
8 mm
Change E dimensional tolerance
Change to four sided wrench slot
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models