??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
BC02B_C - Cantilever pin external thread installation with internal thread standard type
Bill of material
BC02BA-D6-E2-F5-3
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
6 mm
Dg6t
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
MA
mm
K
10 mm
W
8 mm
M
M6
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models