??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BC-10-M4 - 40槽宽10.2系列铝型材--紧固件-T型螺母
Bill of material
BC-10-M5
Bestellnummer
CODE
BC
syxc
40type
M
N
10.000 mm
E
3.0 mm
H
8.8 mm
K
18 mm
L
10.0 mm
weight
g
PDF
bc-10-m4.pdf
Previews
3D
Dimension
2D
Download CAD models