??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBY16 - High-speed paired angular contact ball bearings, with seals, standard type, contact angle 15°
Bill of material
BBY16-7000DB-2RZ
Code
BBY16
type
High Speed Single Row Angular Contact Ball Bearings • Combined Type • Standard Type
Bearing Type Code
7
Bearing accuracy
GB/T307.1 Level 4
postcode
2RZ (non-contact type with rubber seal on both sides)
Bearing GB material
GCr15
Bearing equivalent material
SUJ2
Contact angle
15°
Bearing Type
Combination
d
10 mm
D
26 mm
B
8 mm
r
0.3 mm
r1
0.15 mm
Dynamic (Cr) rated load
8.65 KN
Static (Cor) rated load
5.00 KN
Allowable Speed (Reference) - Grease Lubrication
36000 rpm
Allowable Speed (Reference) - Oil Lubrication
50000 rpm
Action point a
12.8
Installation size db(min)
12.5 mm
Installation size da(max)
24.8 mm
Installation size ra(max)
0.30 mm
reference weight
0.04 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models