??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBX31_43 - Rubber-Coated Bearing Arc Type
Bill of material
BBX33-A-d3-D10
Code
Type
Arc Type
Bearing Material Gb
Bearing Material Equivalent
Lining Material
Hardness Of Lining
Liner Color
Shape
d
mm
Minimum Unit 1
mm
Allowable Load (N)
B
3 mm
D1
7 mm
B1
0 mm
r
0.10 mm
R
5 mm
Ds(min.)
3.9
Ds(max.)
4.1
R1(max.)
0.1
Using bearings
BAF683ZZ
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models