??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBX01_14 - Rubber-coated bearing - cylindrical type
Bill of material
BBX08-A-d3-D10
Code
Type
Cylindrical Type
Bearing Material(Gb)
Bearing Material(Equivalent)
Lining material
Liner hardness
Lining color
Shape
d
mm
D
mm
Allowable Load
N
B
3 mm
D1
7 mm
B1
0 mm
r(min)
0.10 mm
Installation size Ds (min)
3.9 mm
Installation size Ds (max)
4.1 mm
Installation size R1 (max)
0.1 mm
Using bearings
BAF683ZZ
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models