??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBS - Double Row Angular Contact Ball Bearing,With Rubber Seal Type
Bill of material
BBS3800-2RS
Code
BBS
Type
Standard Type
Post Code
2RS (Contact Type With Rubber Sealing Ring On Both Sides)
Bearing Accuracy
GB/T 307.1 Class 0
Bearing Gb Material
GCr15
Bearing Equivalent Material
SUJ2
Contact angle (°)
30
Bearing Type
d
10 mm
D
19 mm
B
7.0 mm
r1(min)
0.3 mm
Basic Load Rating Cr (Dynamic)Kn
2.58
Basic Load Rating Cor (Static)Kn
1.56
Allowable Rotational Speed rpm (Reference)
13000
Installation size db (min)
12.0 mm
Installation size da (max)
17.0 mm
Installation size r (max)
0.3 mm
Reference Weight
0.015 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models