??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BBRPTM - Ball Valves - PT Threaded - PT Threaded
Bill of material
BBRPTM11
Part No.
Material
Brass
Surface Treatment
Chrome Plating
No.
R (PT)
L
50 mm
H Width Across Flats
17 mm
Pressure
0.98 or Less MPa
Usage
Oil, Air, Water, Vapor, Chemicals
Temperature
-10~120 °C
Previews
3D
Dimension
2D
Download CAD models