??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBN - Double Row Angular Contact Ball Bearing,Without Dust Cover
Bill of material
BBN3200
Code
BBN
Type
Standard Type
Bearing Accuracy
GB/T 307.1 Class 0
Bearing Gb Material
GCr15
Bearing Equivalent Material
SUJ2
Contact angle (°)
30
Bearing Type
d
10 mm
D
30 mm
B
14.3 mm
r1(min)
0.6 mm
Basic Load Rating Cr (Dynamic)Kn
7.0
Basic Load Rating Cor (Static)Kn
3.8
Permissible Speed rmp (Grease Lubrication)
15000
Permissible Speed rmp (Oil Lubrication)
20000
Action Spot a
19.5 mm
Installation size db (min)
14.5 mm
Installation size da (max)
25.5 mm
Installation size r (max)
0.6 mm
Reference Weight
0.052 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models