??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBM11 - Two-way thrust ball bearing, flat seat ring type
Bill of material
BBM11-52202
Code
BBM11
Types of
Standard
Bearing Type Code
5
Bearing accuracy
GB/T307.1 Level 6
Bearing GB material
GCr15
Bearing equivalent material
SUJ2
model
d
10 mm
D
32 mm
D1
17 mm
T
22 mm
T1
5 mm
r1(min)
0.6 mm
r2(min)
0.3 mm
Cr (dynamic) basic load rating
16.5 KN
Cor (static) basic load rating
27.0 KN
Allowable speed (reference)
7000 rpm
da(min)
15 mm
db(max)
22 mm
ra(max)
0.6 mm
rb(max)
0.3 mm
Weight (reference)
0.08 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models