??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBM06 - One-way thrust ball bearing with self-aligning race
Bill of material
BBM06-53204U
Code
BBM06
Types of
Standard
Bearing Type Code
5
Bearing accuracy
GB/T307.1 Level 6
postcode
U (aligning seat ring)
Bearing GB material
GCr15
Bearing equivalent material
SUJ2
model
d
20 mm
d1
40 mm
D
40 mm
D1
22 mm
D2
30 mm
D3
42 mm
T
17 mm
T1
14.73 mm
R
36 mm
S
18.0 mm
b
5.0 mm
r1 min
0.6 mm
Cr (dynamic) basic load rating
22.5 KN
Cor (static) basic load rating
40.5 KN
Allowable speed (reference)
6000 rpm
db
32 mm
da
30 mm
r
0.6 mm
Weight (reference)
0.10 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models