??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBM01_03 - One-way thrust ball bearing, flat seat ring type
Bill of material
BBM01-51100
Code
Types of
Standard
Bearing Type Code
5
Bearing accuracy
GB/T307.1 Level 6
Bearing GB material
Bearing equivalent material
model
d
10 mm
d1
24 mm
D1
11 mm
D
24 mm
T
9 mm
r1 min
0.3 mm
Cr (dynamic) basic load rating
9.95 KN
Cor (static) basic load rating
15.3 KN
Allowable speed (reference)
9500 rpm
db
19 mm
da
15 mm
r
0.3 mm
Weight (reference)
0.02 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models