??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBL3552_160200 - tuiligunzhenzhoucheng
Bill of material
BBL3552
Code
BBL
Type
standard
zhouchengjingdu
GB/T307.1 6ji
zhoucheng guobiao Material
GCr15
zhoucheng xiangdang Material
SUJ2
model
d
35 mm
dc
+0.30/+0.05 mm
D
52 mm
DC
-0.14/-0.6 mm
A
2 mm
AC
0/-0.01 mm
E
51 mm
E1
39 mm
d1
35 mm
d1c
+0.44/+0.05 mm
D1
52 mm
D1C
-0.06/-0.52 mm
B
1 mm
BC
+0.05/-0.05 mm
rpm
2800 mm
g
28.0 g
Ca
17.80 KN
Coa
81.0 KN
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models