??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBL_0414_3047_E-BBL0414_3047 - Thrust Needle Roller Bearing
Bill of material
BBL0414
Code
Bearing type code
-
类型
Bearing Accuracy
GB/T307.1 Class 6
Bearing Gb Material
GCr15
Bearing Equivalent Material
SUJ2
model
d
4 mm
dc
+0.14/+0.02 mm
D
14 mm
DC
-0.095/-0.365 mm
A
2 mm
AC
0/-0.01 mm
E
13 mm
E1
5 mm
Circlip Size
4 mm
d1c
+0.302/+0.032 mm
D1
14 mm
D1C
-0.032/-0.302 mm
Polygon Type
1 mm
BC
+0.05/-0.05 mm
Allowable Speed
14900 mm
Weight (Reference)
2.7 g
Basic Dynamic Load Rating
4.40 KN
Basic Static Rated Load
8.0 KN
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models