??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBH11_18 - High temperature bearing, high temperature resistance 350℃
Bill of material
BBH11-6000ZZS2PRT
Code
Type
Post Code
P (High Speed), T (retainer), R (high temperature grease), S2 (temperature class: 350°C), ZZ (with dust cover on both sides)
Bearing Accuracy
Bearing Clearance
C4
Bearing Material
High Temperature Synthetic Steel
Bearing Type
d
10 mm
D
26 mm
B
8 mm
r1
0.3 mm
Standard Type,Basic Load Rating, Cr (Dynamic)
3.41 KN
Standard Type,Basic Load Rating,Cor (Static)
1.48 KN
Full Ball Type, Basic rated load, Cor (Dynamic)
5.12 KN
Full Ball Type, Basic rated load, Cor (Static)
2.22 KN
Installation size db(min)
12.0 mm
Installation Size Da(Max)
24.0 mm
Installation size r(max)
0.3 mm
Reference Weight
0.019 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models