目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 305. 20 x 26 x 39
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_305.prj},{NB=BBG305.020026039},{CODE=BBG305.020026039},{D=20},{D1=26},{L=39},{D2=31},{L1=16},{L2=23},{L3=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
RCM
Description
BBG 305 - Guide bush with collar Bronze for plastics
Bill of material
BBG 305. 20 x 26 x 39
Code
BBG305.020026039
BBG305.020026039
D
20
20
mm
D1
26
26
mm
L
39
39
mm
D2
31
31
mm
L1
16
16
mm
L2
23
23
mm
L3
6
mm
Previews
3D
2D
下載CAD模型
生成CAD模型