目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 304. 22 x 30 x 94
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_304.prj},{NB=BBG304.022030094},{CODE=BBG304.022030094},{D=22},{D1=30},{L=94},{D2=35},{L1=80},{L2=14},{L3=6},{L4=3.0},{L5=44},{L5X=44},{RB=3.0},{FORM=A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 90
HELP_VARIABLE
Company
RCM
Description
BBG 304 - Guide bush with collar Bronze for plastics
Bill of material
BBG 304. 22 x 30 x 94
Code
BBG304.022030094
BBG304.022030094
D
22
22
mm
D1
30
30
mm
L
94
94
mm
D2
35
35
mm
L1
80
80
mm
L2
14
14
mm
L3
6
6
mm
L4
3.0
3.0
mm
L5
44
44
RB
3.0
3.0
mm
FORM
A
A
Previews
3D
2D
下載CAD模型
生成CAD模型