目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 202. 35 x 45 x 20
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_202.prj},{NB=BBG202.035045020},{CODE=BBG202.035045020},{D=35},{D1=45},{L=20},{D2=60},{L1=15},{L2=5.0},{L4=3},{RB=2},{RC=0.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 66
HELP_VARIABLE
Company
RCM
Description
BBG 202 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9448
Bill of material
BBG 202. 35 x 45 x 20
Code
BBG202.035045020
BBG202.035045020
D
35
35
mm
D1
45
45
mm
L
20
20
mm
D2
60
60
mm
L1
15
15
mm
L2
5.0
5.0
mm
L4
3
3
mm
RB
2
2
mm
RC
0.6
0.6
mm
Previews
3D
2D
下載CAD模型
生成CAD模型