幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 105. 42 x 50 x 70
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_105.prj},{NB=BBG105.042050070},{CODE=BBG105.042050070},{FORDW=11042},{FORDV=05042},{D=42},{D1=50},{L=70},{D2=60},{L1=62},{L2=8},{L4=5},{RB=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
RCM
Description
BBG 105 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9448
Bill of material
BBG 105. 42 x 50 x 70
Code
BBG105.042050070
BBG105.042050070
D
42
42
mm
D1
50
50
mm
L
70
70
mm
D2
60
60
L1
62
62
mm
L2
8
8
mm
L4
5
RB
6
6
mm
Previews
3D
2D
下載CAD模型
生成CAD模型